How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| V: | 4.26 in | I: | 7.5 in |
| AE2: | 0.97 | H: | 0.53 in |
| BD: | 9 | AG: | 10.5 |
| AF: | 0.38 | U: | 1.25 in |
| D: | 4.88 | AA: | 15.19 |
| AK: | 8.5 | G: | 3.63 |
| L: | 10.88 in | AJ: | 7.25 |
| LL: | 5.25 in | AB: | 6.76 |
| P: | 4.62 in | L1: | 14.3 in |
Technical Specifications
| Input HP @ 1750 RPM: | 19.4 | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 40 |
| Model Code: | 52YFC | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

