How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 9 |
| U: | 1.25 in | P: | 4.62 in |
| BE1: | 0.5 in | L1: | 14.3 in |
| L: | 10.88 in | AG: | 10.5 |
| AF: | 0.38 | AA: | 15.19 |
| AE2: | 0.97 | I: | 7.5 in |
| T: | 2.5 | D: | 4.88 |
| AB: | 6.76 | AJ: | 7.25 |
| G: | 3.63 | LL: | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.07 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Diameter (in): | 2.5 in |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 40 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

