How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AK: | 8.5 | U: | 1.25 in |
| H: | 0.53 in | T: | 2.5 |
| AJ: | 7.25 | LL: | 5.25 in |
| AF: | 0.38 | BF: | 0.53 |
| AB: | 6.76 | AE2: | 0.97 |
| AA: | 15.19 | BD: | 9 |
| L1: | 14.3 in | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| G: | 3.63 | L: | 10.88 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 40 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.5 in |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 2.07 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Ratio: | 100:1 |
| Model Code: | 52YFC | Service Factor: | 1 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

