How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | L: | 10.88 in |
| BF: | 0.53 | AB: | 6.76 |
| D: | 4.88 | BD: | 9 |
| AA: | 15.19 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| P: | 4.62 in | V: | 4.26 in |
| U: | 1.25 in | AF: | 0.38 |
| AK: | 8.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| T: | 2.5 | L1: | 14.3 in |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Assembly: | YFC-1 | Output RPM: | 58.3 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 8.04 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.5 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

