How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | BF: | 0.53 |
| T: | 2.5 | I: | 7.5 in |
| H: | 0.53 in | AA: | 15.19 |
| D: | 4.88 | G: | 3.63 |
| L1: | 14.3 in | U: | 1.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| AK: | 8.5 | P: | 4.62 in |
| BE1: | 0.5 in | AG: | 10.5 |
| V: | 4.26 in | LL: | 5.25 in |
| AB: | 6.76 | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.29 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

