How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | U: | 1.25 in |
| D: | 4.88 | LL: | 5.25 in |
| L1: | 14.3 in | BE1: | 0.5 in |
| AB: | 6.76 | L: | 10.88 in |
| T: | 2.5 | H: | 0.53 in |
| AF: | 0.38 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| G: | 3.63 | AJ: | 7.25 |
| V: | 4.26 in | I: | 7.5 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | P: | 4.62 in |
Technical Specifications
| Assembly: | YFC-1 | Ratio: | 40:1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.29 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Bore Code: | 40 | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

