How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| BF: | 0.53 | G: | 3.63 |
| U: | 1.25 in | AF: | 0.38 |
| D: | 4.88 | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 6.76 |
| AA: | 15.19 | V: | 4.26 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BD: | 9 | AG: | 10.5 |
| P: | 4.62 in | LL: | 5.25 in |
| AE2: | 0.97 | L: | 10.88 in |
| L1: | 14.3 in | T: | 2.5 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 40 |
| Ratio: | 50:1 | Motor Frame Size: | 210TC |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

