How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| G: | 3.63 | T: | 2.5 |
| AF: | 0.38 | L1: | 14.3 in |
| I: | 7.5 in | H: | 0.53 in |
| AB: | 6.76 | V: | 4.26 in |
| LL: | 5.25 in | AE2: | 0.97 |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | AA: | 15.19 |
| D: | 4.88 | AJ: | 7.25 |
| AG: | 10.5 | L: | 10.88 in |
| U: | 1.25 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Bore Code: | 40 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Ratio: | 60:1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

