How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AB: | 6.76 |
| H: | 0.53 in | V: | 4.26 in |
| L: | 10.88 in | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| P: | 4.62 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | BE1: | 0.5 in |
| AA: | 15.19 | G: | 3.63 |
| T: | 2.5 | L1: | 14.3 in |
| AK: | 8.5 | AF: | 0.38 |
| LL: | 5.25 in | I: | 7.5 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.5 in | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

