How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AA: | 15.19 |
| T: | 2.5 | LL: | 5.25 in |
| L: | 10.88 in | AF: | 0.38 |
| AE2: | 0.97 | AG: | 10.5 |
| BE1: | 0.5 in | P: | 4.62 in |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | V: | 4.26 in |
| L1: | 14.86 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| BD: | 9 | G: | 3.63 |
| D: | 4.88 | AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output RPM: | 175 |
| Gear Type: | Worm | Output Diameter (in): | 2.5 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

