How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 8.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | L: | 10.88 in |
| I: | 7.5 in | AF: | 0.38 |
| D: | 4.88 | AB: | 6.76 |
| U: | 1.25 in | AA: | 15.19 |
| AE2: | 0.97 | BD: | 9 |
| AG: | 10.5 | L1: | 14.86 in |
| T: | 2.5 | BF: | 0.53 |
| AJ: | 7.25 | P: | 4.62 in |
| BE1: | 0.5 in | LL: | 5.25 in |
Technical Specifications
| Motor Frame Size: | 250TC | Bore Code: | 40 |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YFC-1 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

