How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| BF: | 0.53 | AJ: | 7.25 |
| H: | 0.53 in | AG: | 10.5 |
| D: | 4.88 | AE2: | 0.97 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | BD: | 9 |
| P: | 4.62 in | LL: | 5.25 in |
| AB: | 6.76 | AK: | 8.5 |
| U: | 1.25 in | G: | 3.63 |
| BE1: | 0.5 in | I: | 7.5 in |
| T: | 2.5 | AA: | 15.19 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Motor Frame Size: | 250TC | Bore Code: | 40 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.07 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

