How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | AJ: | 7.25 |
| AA: | 15.19 | U: | 1.25 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | BF: | 0.53 |
| P: | 4.62 in | LL: | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| BD: | 9 | D: | 4.88 |
| AB: | 6.76 | BE1: | 0.5 in |
| L: | 10.88 in | V: | 4.26 in |
| H: | 0.53 in | AK: | 8.5 |
| AF: | 0.38 | T: | 2.5 |
Technical Specifications
| Output RPM: | 117 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Gear Type: | Worm | Bore Code: | 40 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Series Code: | OE | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

