How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.76 |
| P: | 4.62 in | AA: | 15.19 |
| G: | 3.63 | U: | 1.25 in |
| AE2: | 0.97 | T: | 2.5 |
| AG: | 10.5 | L1: | 14.86 in |
| AF: | 0.38 | AK: | 8.5 |
| I: | 7.5 in | D: | 4.88 |
| H: | 0.53 in | LL: | 5.25 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 117 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.3 | Series Code: | OE |
| Motor Frame Size: | 250TC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

