How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BD: | 9 |
| AB: | 6.76 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| U: | 1.25 in | AJ: | 7.25 |
| BF: | 0.53 | I: | 7.5 in |
| T: | 2.5 | LL: | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
| L1: | 14.86 in | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
| L: | 10.88 in | AA: | 15.19 |
| V: | 4.26 in | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.3 | Bore Code: | 40 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Assembly: | YFC-1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

