How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 3.63 |
| LL: | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | AK: | 8.5 |
| I: | 7.5 in | T: | 2.5 |
| AB: | 6.76 | AA: | 15.19 |
| L: | 10.88 in | D: | 4.88 |
| BF: | 0.53 | P: | 4.62 in |
| AF: | 0.38 | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| L1: | 14.86 in | U: | 1.25 in |
| AG: | 10.5 | AE2: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 2.5 in | Ratio: | 20:1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

