How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.63 |
| AA: | 15.19 | BD: | 9 |
| LL: | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AK: | 8.5 | AG: | 10.5 |
| L1: | 14.86 in | BF: | 0.53 |
| T: | 2.5 | BE1: | 0.5 in |
| D: | 4.88 | H: | 0.53 in |
| AJ: | 7.25 | I: | 7.5 in |
| U: | 1.25 in | L: | 10.88 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 40 |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

