How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AJ: | 7.25 |
| AA: | 15.19 | BD: | 9 |
| AG: | 10.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| LL: | 5.25 in | T: | 2.5 |
| AK: | 8.5 | D: | 4.88 |
| V: | 4.26 in | I: | 7.5 in |
| L1: | 14.86 in | L: | 10.88 in |
| G: | 3.63 | BF: | 0.53 |
| P: | 4.62 in | U: | 1.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Bore Code: | 40 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 8.04 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

