How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | U: | 1.25 in |
| AA: | 15.19 | I: | 7.5 in |
| V: | 4.26 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| G: | 3.63 | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 6.76 |
| AG: | 10.5 | P: | 4.62 in |
| AJ: | 7.25 | D: | 4.88 |
| BF: | 0.53 | L: | 10.88 in |
| T: | 2.5 | L1: | 14.86 in |
| LL: | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Bore Code: | 40 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

