How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | AF: | 0.38 |
| AE2: | 0.97 | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 10.5 |
| AA: | 15.19 | AK: | 8.5 |
| V: | 4.26 in | I: | 7.5 in |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| BF: | 0.53 | L1: | 14.86 in |
| BD: | 9 | L: | 10.88 in |
| D: | 4.88 | P: | 4.62 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.5 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Service Factor: | 1 | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

