How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | L: | 10.88 in |
| BE1: | 0.5 in | D: | 4.88 |
| G: | 3.63 | AA: | 15.19 |
| L1: | 14.86 in | AF: | 0.38 |
| V: | 4.26 in | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
| AG: | 10.5 | BF: | 0.53 |
| T: | 2.5 | AB: | 6.76 |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.2 | Series Code: | OE |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output RPM: | 341 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

