How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.97 | V: | 4.26 in |
| P: | 4.62 in | I: | 7.5 in |
| BD: | 9 | G: | 3.63 |
| AK: | 8.5 | T: | 2.5 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| D: | 4.88 | AB: | 6.76 |
| AA: | 15.19 | AJ: | 7.25 |
| L: | 10.88 in | L1: | 14.86 in |
| AG: | 10.5 | LL: | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.5 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 40 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

