How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | LL: | 5.25 in |
| L: | 10.88 in | BD: | 9 |
| AG: | 10.5 | I: | 7.5 in |
| AA: | 15.19 | U: | 1.25 in |
| AF: | 0.38 | AB: | 6.76 |
| H: | 0.53 in | V: | 4.26 in |
| D: | 4.88 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | T: | 2.5 |
| AJ: | 7.25 | AE2: | 0.97 |
| AK: | 8.5 | G: | 3.63 |
| P: | 4.62 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Model Code: | 52YFC | Output RPM: | 233 |
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

