How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| BD: | 9 | AE2: | 0.97 |
| AK: | 8.5 | U: | 1.25 in |
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | T: | 2.5 |
| AJ: | 7.25 | LL: | 5.25 in |
| BE1: | 0.5 in | AG: | 10.5 |
| L: | 10.88 in | AA: | 15.19 |
| L1: | 14.86 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | G: | 3.63 |
| D: | 4.88 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Model Code: | 52YFC | Output RPM: | 233 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

