How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| AF: | 0.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| L1: | 14.86 in | BD: | 9 |
| P: | 4.62 in | AA: | 15.19 |
| I: | 7.5 in | T: | 2.5 |
| D: | 4.88 | BE1: | 0.5 in |
| G: | 3.63 | BF: | 0.53 |
| AE2: | 0.97 | L: | 10.88 in |
| U: | 1.25 in | AG: | 10.5 |
| AB: | 6.76 | LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 24 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2.5 in |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Output RPM: | 233 | Bore Code: | 40 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

