How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | P: | 4.62 in |
| AG: | 10.5 | V: | 4.26 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| T: | 2.5 | L: | 10.88 in |
| BE: | 0.38 in | H: | 0.53 in |
| U: | 1.25 in | BF: | 0.41 |
| AF: | 0.38 | AJ: | 5.88 |
| AA: | 15.19 | G: | 3.63 |
| I: | 7.5 in | BD: | 5.88 |
| LL: | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | AK: | 4.5 |
Technical Specifications
| Ratio: | 10:1 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YFC | Ratio Range: | 10:1 |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 40 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

