How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| I: | 7.5 in | D: | 4.88 |
| P: | 4.62 in | AB: | 6.76 |
| AF: | 0.38 | BF: | 0.41 |
| T: | 2.5 | AG: | 10.5 |
| G: | 3.63 | AJ: | 5.88 |
| LL: | 5.25 in | V: | 4.26 in |
| L: | 10.88 in | AK: | 4.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | LM: | 13.21 |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Bore Code: | 40 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.4 | Ratio Range: | 10:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

