How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| V: | 4.26 in | I: | 7.5 in |
| LM: | 13.21 | G: | 3.63 |
| AF: | 0.38 | AB: | 6.76 |
| D: | 4.88 | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.97 |
| AJ: | 5.88 | AG: | 10.5 |
| L: | 10.88 in | LL: | 5.25 in |
| AA: | 15.19 | AK: | 4.5 |
| BD: | 5.88 | P: | 4.62 in |
| T: | 2.5 | U: | 1.25 in |
Technical Specifications
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Model Code: | 52YFC |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

