How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | LM: | 13.21 |
| I: | 7.5 in | U: | 1.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 4.62 in | BE: | 0.38 in |
| AB: | 6.76 | H: | 0.53 in |
| AA: | 15.19 | G: | 3.63 |
| BF: | 0.41 | LL: | 5.25 in |
| AE2: | 0.97 | D: | 4.88 |
| L: | 10.88 in | T: | 2.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.07 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Bore Code: | 40 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

