How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LM: | 13.21 |
| BF: | 0.41 | L: | 10.88 in |
| AB: | 6.76 | T: | 2.5 |
| AG: | 10.5 | H: | 0.53 in |
| U: | 1.25 in | AK: | 4.5 |
| D: | 4.88 | AJ: | 5.88 |
| AE2: | 0.97 | BE: | 0.38 in |
| G: | 3.63 | AA: | 15.19 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| BD: | 5.88 | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

