How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BE: | 0.38 in | U: | 1.25 in |
| G: | 3.63 | LM: | 13.21 |
| BD: | 5.88 | D: | 4.88 |
| AA: | 15.19 | L: | 10.88 in |
| T: | 2.5 | H: | 0.53 in |
| I: | 7.5 in | AF: | 0.38 |
| V: | 4.26 in | AK: | 4.5 |
| BF: | 0.41 | AE2: | 0.97 |
| AG: | 10.5 | P: | 4.62 in |
| LL: | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 11.3 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Output Diameter (in): | 2.5 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

