How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| V: | 4.26 in | AJ: | 5.88 |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | BD: | 5.88 |
| BE: | 0.38 in | AB: | 6.76 |
| L: | 10.88 in | G: | 3.63 |
| P: | 4.62 in | AK: | 4.5 |
| LM: | 13.21 | U: | 1.25 in |
| T: | 2.5 | I: | 7.5 in |
| LL: | 5.25 in | BF: | 0.41 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 40 | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 25:1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

