How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| P: | 4.62 in | L: | 10.88 in |
| BE: | 0.38 in | I: | 7.5 in |
| G: | 3.63 | AA: | 15.19 |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.97 |
| LM: | 13.21 | BF: | 0.41 |
| D: | 4.88 | LL: | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| U: | 1.25 in | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Motor Frame Size: | 56C |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

