How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| LM: | 13.21 | P: | 4.62 in |
| AA: | 15.19 | BF: | 0.41 |
| AF: | 0.38 | BD: | 5.88 |
| L: | 10.88 in | AJ: | 5.88 |
| LL: | 5.25 in | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.97 | U: | 1.25 in |
| D: | 4.88 | G: | 3.63 |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Output RPM: | 43.8 | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.29 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

