How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | D: | 4.88 |
| LM: | 13.21 | AK: | 4.5 |
| P: | 4.62 in | V: | 4.26 in |
| T: | 2.5 | LL: | 5.25 in |
| AB: | 6.76 | AA: | 15.19 |
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.38 | G: | 3.63 |
| BD: | 5.88 | AE2: | 0.97 |
| H: | 0.53 in | AG: | 10.5 |
| I: | 7.5 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 6.29 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Bore Code: | 40 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 43.8 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

