How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AJ: | 5.88 |
| BF: | 0.41 | P: | 4.62 in |
| AF: | 0.38 | L: | 10.88 in |
| LM: | 13.21 | H: | 0.53 in |
| T: | 2.5 | AB: | 6.76 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BD: | 5.88 |
| BE: | 0.38 in | I: | 7.5 in |
| AG: | 10.5 | G: | 3.63 |
| U: | 1.25 in | AA: | 15.19 |
| LL: | 5.25 in | V: | 4.26 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 40 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 341 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 2.5 in |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 56C |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

