How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | AF: | 0.38 |
| I: | 7.5 in | L: | 10.88 in |
| P: | 4.62 in | AK: | 4.5 |
| BF: | 0.41 | T: | 2.5 |
| LL: | 5.25 in | D: | 4.88 |
| AJ: | 5.88 | AE2: | 0.97 |
| BE: | 0.38 in | LM: | 13.21 |
| G: | 3.63 | V: | 4.26 in |
| BD: | 5.88 | AG: | 10.5 |
| AA: | 15.19 | U: | 1.25 in |
Technical Specifications
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Model Code: | 52YFC |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

