How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | BF: | 0.41 |
| P: | 4.62 in | I: | 7.5 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | T: | 2.5 |
| D: | 4.88 | AF: | 0.38 |
| AE2: | 0.97 | LL: | 5.25 in |
| BE: | 0.38 in | V: | 4.26 in |
| G: | 3.63 | AB: | 6.76 |
| AK: | 4.5 | AG: | 10.5 |
| L: | 10.88 in | AA: | 15.19 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 40 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Model Code: | 52YFC | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 5.14 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

