How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 7.5 in |
| D: | 4.88 | U: | 1.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| BF: | 0.41 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AF: | 0.38 | LL: | 5.25 in |
| L: | 10.88 in | AG: | 10.5 |
| AJ: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | G: | 3.63 |
| LM: | 13.21 | T: | 2.688 |
| V: | 4.26 in | BD: | 5.88 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Ratio: | 10:1 |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 19.4 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

