How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| P: | 4.62 in | U: | 1.25 in |
| BE: | 0.38 in | AF: | 0.38 |
| AJ: | 5.88 | BF: | 0.41 |
| AA: | 15.19 | L: | 10.88 in |
| H: | 0.53 in | BD: | 5.88 |
| G: | 3.63 | LM: | 13.21 |
| AG: | 10.5 | AE2: | 0.97 |
| V: | 4.26 in | I: | 7.5 in |
| AK: | 4.5 | AB: | 6.76 |
| LL: | 5.25 in | T: | 2.688 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.3 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Bore Code: | 43 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.688 in |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

