How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | H: | 0.53 in |
| G: | 3.63 | LM: | 13.21 |
| AE2: | 0.97 | BE: | 0.38 in |
| LL: | 5.25 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| U: | 1.25 in | AB: | 6.76 |
| D: | 4.88 | P: | 4.62 in |
| AK: | 4.5 | AG: | 10.5 |
| AJ: | 5.88 | T: | 2.688 |
| AF: | 0.38 | AA: | 15.19 |
| BD: | 5.88 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 43 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.38 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Ratio: | 25:1 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

