How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | D: | 4.88 |
| P: | 4.62 in | BD: | 5.88 |
| AG: | 10.5 | I: | 7.5 in |
| BF: | 0.41 | G: | 3.63 |
| AJ: | 5.88 | U: | 1.25 in |
| AB: | 6.76 | LL: | 5.25 in |
| T: | 2.688 | AK: | 4.5 |
| L: | 10.88 in | AA: | 15.19 |
| AF: | 0.38 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 43 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 8.04 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 30:1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

