How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AG: | 10.5 |
| BE: | 0.38 in | L: | 10.88 in |
| LM: | 13.21 | AB: | 6.76 |
| AE2: | 0.97 | V: | 4.26 in |
| BD: | 5.88 | P: | 4.62 in |
| BF: | 0.41 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| G: | 3.63 | T: | 2.688 |
| AA: | 15.19 | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Ratio Range: | 30:1 | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

