How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 5.88 |
| BD: | 5.88 | AB: | 6.76 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | LM: | 13.21 |
| H: | 0.53 in | AF: | 0.38 |
| I: | 7.5 in | D: | 4.88 |
| AG: | 10.5 | LL: | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| BF: | 0.41 | U: | 1.25 in |
| L: | 10.88 in | T: | 2.688 |
| AK: | 4.5 | AA: | 15.19 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Bore Code: | 43 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 28.2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YFC-1 | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

