How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.688 |
| H: | 0.53 in | D: | 4.88 |
| AJ: | 5.88 | U: | 1.25 in |
| L: | 10.88 in | AF: | 0.38 |
| AE2: | 0.97 | P: | 4.62 in |
| LM: | 13.21 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
| AG: | 10.5 | AB: | 6.76 |
| AA: | 15.19 | LL: | 5.25 in |
| G: | 3.63 | AK: | 4.5 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output RPM: | 341 |
| Ratio Range: | 5:1 | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

