How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.41 |
| BD: | 5.88 | G: | 3.63 |
| I: | 7.5 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BE: | 0.38 in | AE2: | 0.97 |
| AK: | 4.5 | V: | 4.26 in |
| L: | 10.88 in | AB: | 6.76 |
| H: | 0.53 in | P: | 4.62 in |
| LL: | 5.25 in | D: | 4.88 |
| T: | 2.688 | AJ: | 5.88 |
| LM: | 13.21 | AA: | 15.19 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 5.14 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Ratio: | 50:1 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-1 | Bore Code: | 43 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

