How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 10.5 | AJ: | 5.88 |
| T: | 2.688 | P: | 4.62 in |
| L: | 10.88 in | LM: | 13.21 |
| AB: | 6.76 | D: | 4.88 |
| AA: | 15.19 | LL: | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| BE: | 0.38 in | I: | 7.5 in |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 52YFC | Bore Code: | 43 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

