How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| AB: | 6.76 | BD: | 5.88 |
| P: | 4.62 in | BF: | 0.41 |
| H: | 0.53 in | LM: | 13.21 |
| I: | 7.5 in | U: | 1.25 in |
| L: | 10.88 in | AA: | 15.19 |
| AF: | 0.38 | LL: | 5.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.97 | AG: | 10.5 |
| T: | 2.688 | G: | 3.63 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 5.14 | Motor Frame Size: | 140TC |
| Bore Code: | 43 | Gear Type: | Worm |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

