How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| P: | 4.62 in | U: | 1.25 in |
| LM: | 13.21 | AJ: | 5.88 |
| AF: | 0.38 | AB: | 6.76 |
| G: | 3.63 | V: | 4.26 in |
| I: | 7.5 in | AG: | 10.5 |
| LL: | 5.25 in | BE: | 0.38 in |
| BF: | 0.41 | T: | 2.688 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | BD: | 5.88 |
Technical Specifications
| Output RPM: | 35 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 43 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.14 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

