How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 4.62 in |
| AB: | 6.76 | AJ: | 5.88 |
| I: | 7.5 in | AF: | 0.38 |
| AA: | 15.19 | BE: | 0.38 in |
| LL: | 5.25 in | L: | 10.88 in |
| V: | 4.26 in | BF: | 0.41 |
| D: | 4.88 | AG: | 10.5 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | H: | 0.53 in |
| U: | 1.25 in | LM: | 13.21 |
| T: | 2.688 | G: | 3.63 |
Technical Specifications
| Model Code: | 52YFC | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Ratio Range: | 60:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YFC-1 |
| Gear Type: | Worm | Bore Code: | 43 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

